SGLS367E September 2006 – September 2015 SN65HVD30-EP , SN65HVD33-EP
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (8-PIN) |
D (14-PIN) |
||
A | 8 | 12 | Bus input | Receiver input (complementary to B) |
B | 7 | 11 | Bus input | Receiver input (complementary to A) |
D | 3 | 5 | Digital input | Driver data input |
DE | — | 4 | Digital input | Driver enable, active high |
GND | 4 | 6, 7 | Reference potential | Local device ground |
NC | — | 1, 8 | No connect | No connect; must be left floating |
R | 2 | 2 | Digital output | Receive data output |
RE | — | 3 | Digital output | Receiver enable, active low |
VCC | 1 | 13, 14 | Supply | 3-V to 3.6-V supply |
Y | 5 | 9 | Bus output | Driver output (complementary to Z) |
Z | 6 | 10 | Bus output | Driver output (complementary to Y) |