JAJSH84G May 2014 – October 2019 SN65HVD70 , SN65HVD71 , SN65HVD73 , SN65HVD74 , SN65HVD76 , SN65HVD77
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VCC | –0.5 | 5 | V | |
Voltage | Range at any bus pin (A, B, Y, or Z) | –13 | 16.5 | V | |
Input voltage | Range at any logic pin (D, DE, or RE) | –0.3 | 5.7 | V | |
Voltage input range, transient pulse, any bus pin (A, B, Y, or Z) through 100 Ω | –100 | 100 | V | ||
Output current | Receiver output | –24 | 24 | mA | |
Junction temperature, TJ | 170 | °C | |||
Storage temperature range, Tstg | –65 | 150 | °C | ||
Continuous total power dissipation | See the Thermal Information table |