4 改訂履歴
Changes from F Revision (April 2019) to G Revision
- Changed device numbers to the 8-Pin DGK package image Go
- Changed device numbers to the 10-Pin DGS package image Go
Changes from E Revision (October 2014) to F Revision
- Changed the Pin Configuration imagesGo
- Changed the Supply Voltage MAX value From: 5.5 V To 5 V in the Absolute Maximum Ratings Go
- Moved Storage Temperature From the ESD table to the Absolute Maximum RatingsGo
- Changed the Hadleing Ratings table to ESD RatingsGo
- Added Note: to Supply voltage in the Recommended Operating ConditionsGo
Changes from D Revision (August 2014) to E Revision
- Updated the MSOP–10 logic diagramGo
Changes from C Revision (July 2014) to D Revision
- Updated the Device Comparison TableGo
Changes from B Revision (July 2014) to C Revision
- Updated SN65HVD70 and SN65HVD71 specifications to production valuesGo
Changes from A Revision (June 2014) to B Revision
- Updated the Device Comparison TableGo
- SN65HVD74 device status changed from Product Preview to Production DataGo
Changes from * Revision (May 2014) to A Revision
- Changed デバイスのステータスを「製品プレビュー」から混在ステータスの「量産データ」にGo