JAJSO03D November 2011 – April 2022 SN65HVDA100-Q1
PRODUCTION DATA
During normal mode, if TXD is inadvertently driven permanently low by a hardware or software application failure, the LIN bus is protected by the dominant state timeout timer. This timer is triggered by a falling edge on TXD. If the low signal remains on TXD for longer than tDST, the transmitter is disabled, thus allowing the LIN bus to return to the recessive state and communication to resume on the bus. The protection is cleared and the tDST timer is reset by a rising edge on TXD. The TXD pin has an internal pull-down to make sure the device fails to a known state if TXD is disconnected. During this fault, the transceiver remains in normal mode (assuming no change of state request on EN), the transmitter is disabled, the RXD pin reflects the LIN bus, INH remains on, and the LIN bus pullup termination remains on.
The maximum dominant TXD time allowed by the TXD Dominant state time-out limits the minimum possible data rate of the device. The LIN protocol has different constraints for commander and responder applications thus there are different maximum consecutive dominant bits for each application case and thus different minimum data rates.
Commander node: The maximum continuous dominant is the maximum dominant of the SYNC BREAK FIELD, tSYNC_DOM(max). The SYNC BREAK FIELD notifies the 'start of frame' to all LIN responders. It consists of 13 to 26 dominant bits (low phase) followed by a delimiter. Thus the minimum TXD dominant time out, tDST(min) and the maximum SYNC BREAK FIELD for the commander determine the minimum data rate for a commander node, which may be calculated using Equation 1.
Responder node: sends the response part of the LIN message frame which has a maximum consecutive dominant length of 9 bits (start bit + 8 data bits). As a result the minimum baud rate of a responder can be calculated using Equation 2.