JAJSO03D November 2011 – April 2022 SN65HVDA100-Q1
PRODUCTION DATA
The transmitter has thresholds and AC parameters according to the LIN specification. The transmitter is a low-side transistor with internal current limitation and thermal shutdown. During a thermal shutdown condition, the transmitter is disabled to protect the device. There is an internal pullup resistor with a serial diode structure to VSUP, so no external pullup components are required for LIN responder mode applications. An external pullup resistor and a series diode to VSUP must be added when the device is used for commander node applications.