JAJSO03D November 2011 – April 2022 SN65HVDA100-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VSUP | Supply line supply voltage (ISO 17987-4 Param 11) | –0.3 | 45 | V | |
| VLIN | LIN input voltage | –27 | 45 | V | |
| VNWAKE | NWake input voltage (through serial resistor ≥ 2 kΩ) | –0.3 | 45 | V | |
| IO | Output current | –50 | 2 | mA | |
| VINH | INH voltage | –0.3 | Vsup + 0.3 | V | |
| VLogic | Logic pin voltage | RXD, TXD, EN | –0.3 | 5.5 | V |
| TA | Operational free-air (ambient) temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |
| TLEAD | Lead temperature (soldering, 10 seconds) | 260 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |