JAJSO47C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
The receiver’s characteristic thresholds are ratio-metric with the device supply pin. Typical thresholds are 50%, with a hysteresis from 5% to 17.5% of supply.
The receiver is capable of receiving higher data rates (>100 kbps) than supported by LIN or SAEJ2602 specifications. This allows the SN65HVDA195 to be used for high-speed downloads at end-of-line production or other applications. The actual data rates achievable depend on system time constants (bus capacitance and pullup resistance) and driver characteristics used in the system.