JAJSO47C July 2009 – June 2022 SN65HVDA195-Q1
PRODUCTION DATA
EN controls the operation mode of the SN65HVDA195 (normal or sleep mode). When EN is high, the SN65HVDA195 is in normal mode allowing a transmission path from TXD to LIN and from LIN to RXD. When EN is low, the device is put into sleep mode and there are no transmission paths available. The device can enter normal mode only after being woken up. EN has an internal pulldown resistor to make sure the device remains in low-power mode even if EN floats.