JAJSCH3 September 2016 SN65HVS883
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
PIN NO. | NAME | |
1, 2 | DB0, DB1 | Debounce select inputs |
3, 5, 7, 9, 11, 18, 20, 22 |
IPx | Input channel x |
4, 6, 8, 10, 12, 17, 19, 21 |
REx | Return path x (LED drive) |
13 | RLIM | Current limiting resistor |
14 | V24 | 24 VDC field supply |
15 | 5VOP | 5 V output to supply low-power isolators |
16 | CHOK | Chip okay indicator output |
23 | SOP | Serial data output |
24 | CE | Clock enable input |
25 | CLK | Serial clock input |
26 | LD | Load pulse input |
27 | SIP | Serial data input |
28 | FGND | Field ground |