JAJSS05C November 2000 – November 2023 SN65LBC173A
PRODUCTION DATA
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR(1) ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|
D | 1080 mW | 8.7 mW/°C | 690 mW | 560 mW |
N | 1150 mW | 9.2 mW/°C | 736 mW | 598 mW |