JAJSS05C November 2000 – November 2023 SN65LBC173A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input voltage threshold | −7 V ≤ VCM ≤ 12 V (VCM = (VA + VB )/2) | −80 | −10 | mV | |||
VIT− | Negative-going differential input voltage threshold | −200 | −120 | |||||
VHYS | Hysteresis voltage (VIT+ − VIT−) | 40 | mV | |||||
VIK | Input clamp voltage | II = −18 mA | −1.5 | −0.8 | V | |||
VOH | High-level output voltage | VID = 200 mV, IOH = −8 mA | See Figure 6-1 | 2.7 | 4.8 | V | ||
VOL | Low-level output voltage | VID = −200 mV, IOL = 8 mA | 0.2 | 0.4 | ||||
IOZ | High-impedance-state output current | VO = 0 V to VCC | −1 | 1 | µA | |||
II | Line input current | Other input at 0 V, VCC = 0 V or 5 V | VI = 12 V | 0.9 | mA | |||
VI = −7 V | −0.7 | |||||||
IIH | High-level input current | Enable inputs G, G | 100 | µA | ||||
IIL | Low-level input current | −100 | µA | |||||
RI | Input resistance | A, B inputs | 12 | kΩ | ||||
ICC | Supply current | VID = 5 V | G at 0 V, G at VCC | 20 | µA | |||
No load | G at VCC, G at 0 V | 11 | 16 | mA |