JAJSL15N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Driver Supply Voltage (VCCD) | 3.0 to 3.6 V |
Driver Input Voltage | 0.8 to 3.3 V |
Driver Signaling Rate | DC to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Termination Resistance | 100 Ω |
Number of Receiver Nodes | 1 |
Receiver Supply Voltage (VCCR) | 3.0 to 3.6 V |
Receiver Input Voltage | 0 to 2.4 V |
Receiver Signaling Rate | DC to 400 Mbps |
Ground shift between driver and receiver | ±1 V |