JAJSL15N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SN65LVDS31 SN65LVDS3487 SN65LVDS9638 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | ||||||
VOD | Differential output voltage magnitude | RL = 100 Ω, See Figure 8-2 | 247 | 340 | 454 | mV | ||
ΔVOD | Change in differential output voltage magnitude between logic states | RL = 100 Ω, See Figure 8-2 | –50 | 50 | mV | |||
VOC(SS) | Steady-state common-mode output voltage | See Figure 8-3 | 1.125 | 1.2 | 1.375 | V | ||
ΔVOC(SS) | Change in steady-state common-mode output voltage between logic states | See Figure 8-3 | –50 | 50 | mV | |||
VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 8-3 | 50 | 150 | mV | |||
ICC | Supply current | SN65LVDS31 SN65LVDS3487 | VI = 0.8 V or 2 V, Enabled, No load | 9 | 20 | mA | ||
VI = 0.8 or 2 V, RL = 100 Ω, Enabled | 25 | 35 | ||||||
VI = 0 or VCC, Disabled | 0.25 | 1 | ||||||
SN65LVDS9638 | VI = 0.8 V or 2 V | No load | 4.7 | 8 | mA | |||
RL = 100 Ω | 9 | 13 | ||||||
IIH | High-level input current | VIH = 2 | 4 | 20 | μA | |||
IIL | Low-level input current | VIL = 0.8 V | 0.1 | 10 | μA | |||
IOS | Short-circuit output current | VO(Y) or VO(Z) = 0 | –4 | –24 | mA | |||
VOD = 0 | ±12 | |||||||
IOZ | High-impedance output current | VO = 0 or 2.4 V | ±1 | μA | ||||
IO(OFF) | Power-off output current | VCC = 0, VO = 2.4 V | ±1 | μA | ||||
Ci | Input capacitance | 3 | pF |