JAJSL15N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOD | Differential output voltage magnitude | RL = 100 Ω, See Figure 8-2 | 247 | 340 | 454 | mV | |
ΔVOD | Change in differential output voltage magnitude between logic states | RL = 100 Ω, See Figure 8-2 | –50 | 50 | mV | ||
VOC(SS) | Steady-state common-mode output voltage | See Figure 8-3 | 1.125 | 1.2 | 1.375 | V | |
ΔVOC(SS) | Change in steady-state common-mode output voltage between logic states | See Figure 8-3 | –50 | 50 | mV | ||
VOC(PP) | Peak-to-peak common-mode output voltage | See Figure 8-3 | 50 | 150 | mV | ||
ICC | Supply current | VI = 0.8 or 2 V, Enabled, No load | 9 | 20 | mA | ||
VI = 0.8 or 2 V, RL = 100 Ω, Enabled | 25 | 35 | |||||
VI = 0 or VCC, Disabled | 0.25 | 1 | |||||
IIH | High-level input current | VIH = 2 | 4 | 20 | μA | ||
IIL | Low-level input current | VIL = 0.8 V | 0.1 | 10 | μA | ||
IOS | Short-circuit output current | VO(Y) or VO(Z) = 0 | –4 | –24 | mA | ||
VOD = 0 | ±12 | ||||||
IOZ | High-impedance output current | VO = 0 or 2.4 V | ±1 | μA | |||
IO(OFF) | Power-off output current | VCC = 0, VO = 2.4 V | ±4 | μA | |||
Ci | Input capacitance | 3 | pF |