JAJSL15N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 100 Ω, CL = 10 pF See Figure 8-2 | 0.5 | 1.4 | 4 | ns |
tPHL | Propagation delay time, high-to-low-level output | 1 | 1.7 | 4.5 | ns | |
tr | Differential output signal rise time (20% to 80%) | 0.4 | 0.5 | 1 | ns | |
tf | Differential output signal fall time (80% to 20%) | 0.4 | 0.5 | 1 | ns | |
tsk(p) | Pulse skew (|tPHL – tPLH|) | 0.3 | 0.6 | ns | ||
tsk(o) | Channel-to-channel output skew(2) | 0.3 | 0.6 | ns | ||
tPZH | Propagation delay time, high-impedance-to-high-level output | See Figure 8-4 | 5.4 | 15 | ns | |
tPZL | Propagation delay time, high-impedance-to-low-level output | 2.5 | 15 | ns | ||
tPHZ | Propagation delay time, high-level-to-high-impedance output | 8.1 | 17 | ns | ||
tPLZ | Propagation delay time, low-level-to-high-impedance output | 7.3 | 15 | ns |