SLLS362G SEPTEMBER 1999 – January 2016 SN65LVDS387 , SN65LVDS389 , SN65LVDS391 , SN75LVDS387 , SN75LVDS389 , SN75LVDS391
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This family of 4, 8, and 16 differential line drivers implements the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the 16 current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LVDS387 | TSSOP (64) | 17.00 mm × 6.10 mm |
SN75LVDS387 | TSSOP (38) | 9.70 mm × 4.40 mm |
SN65LVDS389 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm | |
SN75LVDS389 | TSSOP (64) | 17.00 mm × 6.10 mm |
SN65LVDS391 | TSSOP (38) | 9.70 mm × 4.40 mm |
SN75LVDS391 | SOIC (16) | 9.90 mm × 3.91 mm |
TSSOP (16) | 5.00 mm × 4.40 mm |
Changes from F Revision (December 2014) to G Revision
Changes from E Revision (November 2004) to F Revision