The SN65LVDS4 is a single, low-voltage, differential line receiver in a small-outline UQFN package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65LVDS4 | UQFN (10) | 1.50 mm × 2.00 mm |
Changes from * Revision (July 2011) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 2 | I | LVDS input, positive |
B | 3 | I | LVDS input, negative |
GND | 1, 7 | – | Ground |
NC | 4, 6, 9 | – | No connect |
R | 8 | O | 1.8/2.5 LVCMOS/3.3 LVTTL output |
VCC | 5 | – | Core supply voltage |
VDD | 10 | – | Output drive voltage |