JAJSF09B February 2015 – April 2015 SN65LVDS93A-Q1
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input clock period, tc | 7.4 | 100 | ns | |
Input clock modulation | with modulation frequency 30 kHz | 8% | ||
with modulation frequency 50 kHz | 6% | |||
High-level input clock pulse width duration, tw | 0.4 tc | 0.6 tc | ns | |
Input signal transition time, tt | 3 | ns | ||
Data set up time, D0 through D27 before CLKIN (See Figure 6) | 2 | ns | ||
Data hold time, D0 through D27 after CLKIN | 0.8 | ns |