JAJSF11B August 2009 – March 2015 SN65LVDS93A
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
VCCIO | 1.8 V |
CLKIN | Falling edge |
SHTDN# | High |
Format | 18-bit GPU to 24-bit LCD |