JAJSF05A March 2018 – May 2018 SN65LVDS93B-Q1
PRODUCTION DATA.
The SN65LVDS93B-Q1 does not require a specific power up sequence.
It is permitted to power up IOVCC while VCC, VCCPLL, and VCCLVDS remain powered down and connected to GND. The input level of the SHTDN during this time does not matter as only the input stage is powered up while all other device blocks are still powered down.
It is also permitted to power up all 3.3V power domains while IOVCC is still powered down to GND. The device will not suffer damage. However, in this case, all the I/Os are detected as logic HIGH, regardless of their true input voltage level. Hence, connecting SHTDN to GND will still be interpreted as a logic HIGH; the LVDS output stage will turn on. The power consumption in this condition is significantly higher than standby mode, but still lower than normal mode.
The user experience can be impacted by the way a system powers up and powers down an LCD screen. The following sequence is recommended:
Power up sequence (SN65LVDS93B-Q1 SHTDN input initially low):
Power Down sequence (SN65LVDS93B-Q1 SHTDN input initially high):