over operating free-air temperature range unless otherwise noted(1) | MIN | MAX | UNITS |
---|
VCC | Supply voltage range(2) | –0.5 | 4 | V |
VI | Input voltage range | A, EN, EN | –0.5 | 4 | V |
VO | Output voltage range | Y, Z | –1.8 | 4 | V |
TJ | Junction temperature | | 140 | °C |
PD | Device power dissipation | EN = VCC, EN = GND, RL = 50Ω, Input 100MHz 50 % duty cycle square wave to 1A:4A, TA = 85°C | | 288.5 | mW |
Tstg | Storage Temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential I/O bus voltages, are with respect to the circuit ground terminal.