JAJSKL9B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
The SN65MLVD203B operates and meets all the specified performance requirements for supply voltages in the range of 3 V to 3.6 V. When the supply voltage drops below 1.5 V (or is turning on and has not yet reached 1.5 V), power-on reset circuitry set the driver output to a high-impedance state.