JAJSKL9B September 2020 – November 2022 SN65MLVD203B
PRODUCTION DATA
Due to the internal circuitry of the Receiver and Driver Enable/Disable (DE), toggling the DE pin disrupts the biasing of the receiver and results in a current change. This current change adds jitter to the receiver. If the DE pin is toggled, the maximum peak-to-peak jitter of the receiver is estimated to be 2.1 ns.