JAJSEH6L March 2002 – January 2018 SN74AUC1G126
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Unless otherwise noted, all input pulses are supplied by generators that have the following characteristics:
TEST | S1 |
---|---|
tPLH (1), tPHL (1) | Open |
tPLZ (2), tPZL (3) | 2 × VCC |
tPHZ (2), tPZH (3) | GND |
VCC | CL | RL | VΔ |
---|---|---|---|
0.8 V | 15 pF | 2 kΩ | 0.1 V |
1.2 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
1.5 V ± 0.1 V | 15 pF | 2 kΩ | 0.1 V |
1.8 V ± 0.15 V | 15 pF | 2 kΩ | 0.15 V |
2.5 V ± 0.2 V | 15 pF | 2 kΩ | 0.15 V |
1.8 V ± 0.15 V | 30 pF | 1 kΩ | 0.15 V |
2.5 V ± 0.2 V | 30 pF | 500 kΩ | 0.15 V |