JAJSKB9E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 4.6 | V | |
VI | Input voltage range(1) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(1) | –0.5 | 4.6 | V | |
VO | Output voltage range in the low state(1) | –0.5 | 4.6 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±20 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |