JAJSKB9E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
Figure 9-2 AUP – The Lowest-Power Family
Figure 9-3 Excellent Signal IntegrityThe AUP family of single gate logic makes excellent translators for the new lower voltage microprocessors that typically are powered from 0.8 V to 1.2 V. They can drop the voltage of peripheral drivers and accessories that are still powered by 3.3 V to the new uC power levels.