JAJSKB9E September 2009 – October 2021 SN74AUP2G07
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | TA = –40°C to 85°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tpd | A | Y | 0.8 V | 18.2 | ns | ||||
1.2 V ± 0.1 V | 4.9 | 7.3 | 10.4 | 3.2 | 17.6 | ||||
1.5 V ± 0.1 V | 3.8 | 5.2 | 6.8 | 2.6 | 10.2 | ||||
1.8 V ± 0.15 V | 3.4 | 4.8 | 6.7 | 2.2 | 7.9 | ||||
2.5 V ± 0.2 V | 2.4 | 3.4 | 4.5 | 1.9 | 5.3 | ||||
3.3 V ± 0.3 V | 2.2 | 3.7 | 5.4 | 1.8 | 6.1 |