JAJSJL0E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V |
VCCB = 1.8 V ± 0.15 V |
VCCB = 2.5 V ± 0.2 V |
VCCB = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | ns |
tPHL | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | |||
tPLH | B | A | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | ns |
tPHL | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | |||
tPZH | OE | A | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | ns |
tPZL | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | |||
tPZH | OE | B | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | ns |
tPZL | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | |||
tPHZ | OE | A | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | ns |
tPLZ | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | |||
tPHZ | OE | B | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 | ns |
tPLZ | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 |