JAJSJL0E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
Both VCCA and VCCB can be supplied at any voltage from 1.2 V to 3.6 V which makes the device suitable for translating between any of the low voltage nodes (1.2 V, 1.8 V, 2.5 V, and 3.3 V).