JAJSJL0E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
| (1)(2)(3) | VCCI | VCCO | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VCCA | Supply voltage | 1.2 | 3.6 | V | |||
| VCCB | Supply voltage | 1.2 | 3.6 | V | |||
| VIH | High-level input voltage | Data inputs(4) | 1.2 V to 1.95 V | VCCI × 0.65 | V | ||
| 1.95 V to 2.7 V | 1.6 | ||||||
| 2.7 V to 3.6 V | 2 | ||||||
| VIL | Low-level input voltage | Data inputs(4) | 1.2 V to 1.95 V | VCCI × 0.35 | V | ||
| 1.95 V to 2.7 V | 0.7 | ||||||
| 2.7 V to 3.6 V | 0.8 | ||||||
| VIH | High-level input voltage | DIR (referenced to VCCA)(5) | 1.2 V to 1.95 V | VCCA × 0.65 | V | ||
| 1.95 V to 2.7 V | 1.6 | ||||||
| 2.7 V to 3.6 V | 2 | ||||||
| VIL | Low-level input voltage | DIR (referenced to VCCA)(5) | 1.2 V to 1.95 V | VCCA × 0.35 | V | ||
| 1.95 V to 2.7 V | 0.7 | ||||||
| 2.7 V to 3.6 V | 0.8 | ||||||
| VI | Input voltage | 0 | 3.6 | V | |||
| VO | Output voltage | Active state | 0 | VCCO | V | ||
| 3-state | 0 | 3.6 | |||||
| IOH | High-level output current | 1.2 V | –3 | mA | |||
| 1.4 V to 1.6 V | –6 | ||||||
| 1.65 V to 1.95 V | –8 | ||||||
| 2.3 V to 2.7 V | –9 | ||||||
| 3 V to 3.6 V | –12 | ||||||
| IOL | Low-level output current | 1.2 V | 3 | mA | |||
| 1.4 V to 1.6 V | 6 | ||||||
| 1.65 V to 1.95 V | 8 | ||||||
| 2.3 V to 2.7 V | 9 | ||||||
| 3 V to 3.6 V | 12 | ||||||
| Δt/Δv | Input transition rise or fall rate | 5 | ns/V | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | |||