JAJSS78E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
The SN74AVC8T245-Q1 is an 8-bit, dual-supply noninverting bidirectional voltage level translation device. VCCA supports the Ax pins and control pins (DIR and OE), and VCCB supports the Bx pins. The A port can accept I/O voltages ranging from 1.2 V to 3.6 V, while the B port can accept I/O voltages from 1.2 V to 3.6 V. A high on DIR allows data transmission from Ax to Bx and a low on DIR allows data transmission from Bx to Ax when OE is set to low. When OE is set to high, both Ax and Bx pins are in the high-impedance state.