JAJST62 February 2024 SN74AVCH4T245-Q1
ADVANCE INFORMATION
The SN74AVCH4T245-Q1 device can be used in level-shifting applications for interfacing devices or systems operating at different interface voltages with one another. The SN74AVCH4T245-Q1 device is an excellent choice for applications where a push-pull driver is connected to the data I/Os. The maximum data rate can be up to 500Mbps when device translates a signal from 1.08V to 3.3V.