JAJSS12J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | A | B | VCCB = 1.2V | 2.7 | ns | ||
VCCB = 1.5V | 0.5 | 5.4 | ||||||
VCCB = 1.8V | 0.5 | 4.6 | ||||||
VCCB = 2.5V | 0.5 | 4.9 | ||||||
VCCB = 3.3V | 0.5 | 6.8 | ||||||
tPLH, tPHL | Propagation delay time: low-to-high-level output and high-to-low level output | B | A | VCCB = 1.2V | 2.6 | ns | ||
VCCB = 1.5V | 0.5 | 5.4 | ||||||
VCCB = 1.8V | 0.5 | 5.1 | ||||||
VCCB = 2.5V | 0.5 | 4.7 | ||||||
VCCB = 3.3V | 0.5 | 4.5 | ||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | A | VCCB = 1.2V | 3.7 | ns | ||
VCCB = 1.5V | 1.1 | 8.7 | ||||||
VCCB = 1.8V | 1.1 | 8.7 | ||||||
VCCB = 2.5V | 1.1 | 8.7 | ||||||
VCCB = 3.3V | 1.1 | 8.7 | ||||||
tPZH, tPZL | Enable time: to high level and to low level | OE | B | VCCB = 1.2V | 4.8 | ns | ||
VCCB = 1.5V | 1.1 | 7.6 | ||||||
VCCB = 1.8V | 1.1 | 7.1 | ||||||
VCCB = 2.5V | 1.1 | 5.6 | ||||||
VCCB = 3.3V | 1.1 | 5.2 | ||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | A | VCCB = 1.2V | 3.1 | ns | ||
VCCB = 1.5V | 0.5 | 8.6 | ||||||
VCCB = 1.8V | 0.5 | 8.6 | ||||||
VCCB = 2.5V | 0.5 | 8.6 | ||||||
VCCB = 3.3V | 0.5 | 8.6 | ||||||
tPHZ, tPLZ | Disable time: from high level and from low level | OE | B | VCCB = 1.2V | 4.1 | ns | ||
VCCB = 1.5V | 0.5 | 8.4 | ||||||
VCCB = 1.8V | 0.5 | 7.6 | ||||||
VCCB = 2.5V | 0.5 | 7.2 | ||||||
VCCB = 3.3V | 0.5 | 7.8 |