JAJSGK7C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
CpdA | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 2.0 | pF | ||
0.8 V | 0.8 V | 2.0 | ||||||
0.9 V | 0.9 V | 2.0 | ||||||
1.2 V | 1.2 V | 2.0 | ||||||
1.5 V | 1.5 V | 1.9 | ||||||
1.8 V | 1.8 V | 2.0 | ||||||
2.5 V | 2.5 V | 2.4 | ||||||
3.3 V | 3.3 V | 3.0 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 12 | pF | |||
0.8 V | 0.8 V | 12 | ||||||
0.9 V | 0.9 V | 12 | ||||||
1.2 V | 1.2 V | 12 | ||||||
1.5 V | 1.5 V | 13 | ||||||
1.8 V | 1.8 V | 13 | ||||||
2.5 V | 2.5 V | 17 | ||||||
3.3 V | 3.3 V | 21 | ||||||
CpdB | Power Dissipation Capacitance per transceiver (A to B: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 12 | pF | ||
0.8 V | 0.8 V | 12 | ||||||
0.9 V | 0.9 V | 12 | ||||||
1.2 V | 1.2 V | 12 | ||||||
1.5 V | 1.5 V | 13 | ||||||
1.8 V | 1.8 V | 13 | ||||||
2.5 V | 2.5 V | 17 | ||||||
3.3 V | 3.3 V | 21 | ||||||
Power Dissipation Capacitance per transceiver (B to A: outputs enabled) | CL = 0, RL = Open f = 1 MHz, tr = tf = 1 ns | 0.7 V | 0.7 V | 2.1 | pF | |||
0.8 V | 0.8 V | 2.2 | ||||||
0.9 V | 0.9 V | 2.2 | ||||||
1.2 V | 1.2 V | 2.2 | ||||||
1.5 V | 1.5 V | 2.3 | ||||||
1.8 V | 1.8 V | 2.3 | ||||||
2.5 V | 2.5 V | 2.6 | ||||||
3.3 V | 3.3 V | 3.3 |