JAJSGK7C December 2018 – September 2020 SN74AXCH1T45
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 8-2.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.