JAJSFV6A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 159 | 0.5 | 96 | 0.5 | 64 | 0.5 | 33 | ns |
–40°C to 125°C | 0.5 | 159 | 0.5 | 96 | 0.5 | 64 | 0.5 | 33 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 117 | 0.5 | 97 | 0.5 | 79 | 0.5 | 54 | |||
–40°C to 125°C | 0.5 | 117 | 0.5 | 97 | 0.5 | 79 | 0.5 | 54 | ||||
tdis | Disable time | OE input
to A output |
–40°C to 85°C | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | ns |
–40°C to 125°C | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | ||||
OE input
to B output |
–40°C to 85°C | 0.5 | 202 | 0.5 | 165 | 0.5 | 144 | 0.5 | 65 | |||
–40°C to 125°C | 0.5 | 202 | 0.5 | 165 | 0.5 | 144 | 0.5 | 65 | ||||
ten | Enable time | OE input
to A output |
–40°C to 85°C | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | ns |
–40°C to 125°C | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | ||||
OE input
to B output |
–40°C to 85°C | 0.5 | 270 | 0.5 | 160 | 0.5 | 104 | 0.5 | 55 | |||
–40°C to 125°C | 0.5 | 270 | 0.5 | 160 | 0.5 | 104 | 0.5 | 55 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation delay | A input to
B output |
–40°C to 85°C | 0.5 | 27 | 0.5 | 26 | 0.5 | 26 | 0.5 | 35 | ns |
–40°C to 125°C | 0.5 | 27 | 0.5 | 26 | 0.5 | 26 | 0.5 | 35 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 44 | 0.5 | 43 | 0.5 | 42 | 0.5 | 41 | |||
–40°C to 125°C | 0.5 | 44 | 0.5 | 43 | 0.5 | 42 | 0.5 | 41 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | ns |
–40°C to 125°C | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | 0.5 | 154 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 57 | 0.5 | 55 | 0.5 | 50 | 0.5 | 52 | |||
–40°C to 125°C | 0.5 | 57 | 0.5 | 55 | 0.5 | 50 | 0.5 | 52 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | ns |
–40°C to 125°C | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | 0.5 | 137 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 46 | 0.5 | 44 | 0.5 | 46 | 0.5 | 59 | |||
–40°C to 125°C | 0.5 | 46 | 0.5 | 44 | 0.5 | 46 | 0.5 | 59 |