JAJSFV6A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 90 | 0.5 | 44 | 0.5 | 29 | 0.5 | 12 | ns |
–40°C to 125°C | 0.5 | 90 | 0.5 | 44 | 0.5 | 29 | 0.5 | 12 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 47 | 0.5 | 27 | 0.5 | 18 | 0.5 | 11 | |||
–40°C to 125°C | 0.5 | 47 | 0.5 | 27 | 0.5 | 18 | 0.5 | 11 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ns |
–40°C to 125°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 176 | 0.5 | 142 | 0.5 | 122 | 0.5 | 44 | |||
–40°C to 125°C | 0.5 | 176 | 0.5 | 142 | 0.5 | 122 | 0.5 | 44 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | ns |
–40°C to 125°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 214 | 0.5 | 114 | 0.5 | 71 | 0.5 | 29 | |||
–40°C to 125°C | 0.5 | 214 | 0.5 | 114 | 0.5 | 71 | 0.5 | 29 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | ns |
–40°C to 125°C | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 6 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | |||
–40°C to 125°C | 0.5 | 9 | 0.5 | 8 | 0.5 | 6 | 0.5 | 5 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ns |
–40°C to 125°C | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | 0.5 | 37 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 38 | 0.5 | 37 | 0.5 | 31 | 0.5 | 31 | |||
–40°C to 125°C | 0.5 | 38 | 0.5 | 37 | 0.5 | 31 | 0.5 | 31 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | ns |
–40°C to 125°C | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | 0.5 | 25 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 21 | 0.5 | 18 | 0.5 | 15 | 0.5 | 13 | |||
–40°C to 125°C | 0.5 | 21 | 0.5 | 18 | 0.5 | 15 | 0.5 | 13 |