JAJSFV6A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 V ± 0.05 V | 0.8 V ± 0.04 V | 0.9 V ± 0.045 V | 1.2 V ± 0.1 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 87 | 0.5 | 41 | 0.5 | 22 | 0.5 | 8 | ns |
–40°C to 125°C | 0.5 | 87 | 0.5 | 41 | 0.5 | 22 | 0.5 | 8 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 151 | 0.5 | 36 | 0.5 | 18 | 0.5 | 8 | |||
–40°C to 125°C | 0.5 | 151 | 0.5 | 36 | 0.5 | 18 | 0.5 | 8 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | ns |
–40°C to 125°C | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 172 | 0.5 | 136 | 0.5 | 116 | 0.5 | 39 | |||
–40°C to 125°C | 0.5 | 172 | 0.5 | 136 | 0.5 | 116 | 0.5 | 39 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ns |
–40°C to 125°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 210 | 0.5 | 106 | 0.5 | 62 | 0.5 | 23 | |||
–40°C to 125°C | 0.5 | 210 | 0.5 | 106 | 0.5 | 62 | 0.5 | 23 |
PARAMETER | TEST
CONDITION |
B-PORT SUPPLY VOLTAGE (VCCB) | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.5 V ± 0.1 V | 1.8 V ± 0.15 V | 2.5 V ± 0.2 V | 3.3 V ± 0.3 V | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tpd | Propagation
delay |
A input to
B output |
–40°C to 85°C | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | ns |
–40°C to 125°C | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | 0.5 | 4 | ||||
B input to
A output |
–40°C to 85°C | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | |||
–40°C to 125°C | 0.5 | 6 | 0.5 | 5 | 0.5 | 5 | 0.5 | 4 | ||||
tdis | Disable time | OE input to
A output |
–40°C to 85°C | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | ns |
–40°C to 125°C | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | 0.5 | 27 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 33 | 0.5 | 32 | 0.5 | 27 | 0.5 | 27 | |||
–40°C to 125°C | 0.5 | 33 | 0.5 | 32 | 0.5 | 27 | 0.5 | 27 | ||||
ten | Enable time | OE input to
A output |
–40°C to 85°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ns |
–40°C to 125°C | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | 0.5 | 11 | ||||
OE input to
B output |
–40°C to 85°C | 0.5 | 15 | 0.5 | 13 | 0.5 | 10 | 0.5 | 8 | |||
–40°C to 125°C | 0.5 | 15 | 0.5 | 13 | 0.5 | 10 | 0.5 | 8 |