JAJSFV6A August 2018 – January 2019 SN74AXCH8T245
PRODUCTION DATA.
The SN74AXCH8T245 device can be used in level-translation applications for interfacing devices or systems operating at different voltage nodes. Figure 6 depicts an application in which the SN74AXCH8T245 device is up-translating a 0.7 V input to a 3.3 V output to interface between a system controller and a peripheral device.