JAJSFV6A August   2018  – January 2019 SN74AXCH8T245

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     代表的なアプリケーションの回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics, VCCA = 0.7 V
    7. 7.7  Switching Characteristics, VCCA = 0.8 V
    8. 7.8  Switching Characteristics, VCCA = 0.9 V
    9. 7.9  Switching Characteristics, VCCA = 1.2 V
    10. 7.10 Switching Characteristics, VCCA = 1.5 V
    11. 7.11 Switching Characteristics, VCCA = 1.8 V
    12. 7.12 Switching Characteristics, VCCA = 2.5 V
    13. 7.13 Switching Characteristics, VCCA = 3.3 V
    14. 7.14 Operating Characteristics: TA = 25°C
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Up-Translation and Down-Translation From 0.65 V to 3.6 V
      2. 9.3.2 Multiple Direction Control Pins
      3. 9.3.3 Bus-Hold Circuitry
      4. 9.3.4 Ioff Supports Partial-Power-Down Mode Operation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 ドキュメントのサポート
      1. 13.1.1 関連資料
    2. 13.2 ドキュメントの更新通知を受け取る方法
    3. 13.3 コミュニティ・リソース
    4. 13.4 商標
    5. 13.5 静電気放電に関する注意事項
    6. 13.6 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCCA –0.5 4.2 V
Supply voltage, VCCB –0.5 4.2 V
Input voltage, VI(2) I/O ports (A port) –0.5 4.2 V
I/O ports (B port) –0.5 4.2
Control inputs –0.5 4.2
Voltage applied to any output
in the high-impedance or power-off state, VO(2)
A port –0.5 4.2 V
B port –0.5 4.2
Voltage applied to any output in the high or low state, VO(2)(3) A port –0.5 VCCA + 0.2 V
B port –0.5 VCCB + 0.2
Input clamp current, IIK VI < 0 –50 mA
Output clamp current, IOK VO < 0 –50 mA
Continuous output current, IO –50 50 mA
Continuous current through VCCA, VCCB, or GND –100 100 mA
Junction Temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under . Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.2 V maximum if the output current rating is observed.