SCDS168A May 2004 – September 2015 SN74CB3Q16244
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The SN74CB3Q16244 device can be used to control up to 16 bits with 4 channels simultaneously.
The application shown in Figure 5 is a 16-bit bus being controlled. The OE pins are used to control the chip from the bus controller. This is a generic example and can apply to many situations. If an application requires fewer than 16 bits, ensure that the A side is tied either high or low on unused channels.
A 0.022-µF bypass capacitor should be placed between each VCC pin and GND. Each capacitor must be placed as close as possible to the SN74CB3Q16244 device.