6 Specifications
6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage |
–0.5 |
7 |
V |
VI |
Input voltage(2) |
–0.5 |
7 |
V |
IO |
Continuos channel current |
|
128 |
mA |
IIK |
Input clamp current (VI/O<0) |
|
–50 |
mA |
TJ |
Junction temperature |
–65 |
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output negative-voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±3000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1000 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage |
4.5 |
5.5 |
V |
VIH |
High-level input voltage |
2.0 |
|
V |
VIL |
Low-level input voltage |
|
0.8 |
V |
TA |
Operating free-air temperature |
SN74CBT3383 |
0 |
70.0 |
°C |
SN54CBT3383 |
–55.0 |
125.0 |
6.4 Thermal Information
THERMAL METRIC(1) |
SN74CBT3383 |
UNIT |
DB (SSOP) |
DBQ (SSOP) |
DW (SOIC) |
PW (TSSOP) |
24 PINS |
24 PINS |
24 PINS |
24 PINS |
RθJA |
Junction-to-ambient thermal resistance |
63.0 |
61.0 |
46.0 |
88.0 |
°C/W |
RθJC(top) |
Junction-to-case (top) thermal resistance |
33.5 |
22.1 |
19.9 |
26.5 |
°C/W |
RθJB |
Junction-to-board thermal resistance |
32.0 |
- |
19.33 |
- |
°C/W |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report,
SPRA953.
6.5 Electrical Characteristics
over operating free-air temperature range (unless otherwise noted)
PARAMETER |
TEST CONDITIONS |
MIN |
TYP(1) |
MAX |
UNIT |
VIK |
|
VCC = 4.5 V, II = –18 mA |
|
|
–1.2 |
V |
II |
|
VCC = 5.5 V, VI = 5.5 V or GND |
SN54CBT3383 |
|
|
±5 |
µA |
SN74CBT3383 |
|
|
±1 |
ICC |
|
VCC = 5.5 V, IO = 0, VI = VCC or GND |
|
|
50 |
µA |
∆ICC(2) |
Control inputs |
VCC = 5.5 V, One input at 3.4 V, Other inputs at VCC or GND |
|
|
2.5 |
mA |
Ci |
Control inputs |
VI = 3 V or 0 |
SN74CBT3383 |
|
3 |
|
pF |
VI = 2.5 V |
SN54CBT3383 |
|
|
5 |
|
Cio(OFF) |
|
VO = 3 V or 0, BE = VCC |
SN74CBT3383 |
|
6 |
|
pF |
VO = 2.5 V, BE = VCC |
SN54CBT3383 |
|
|
6 |
|
ron(3) |
|
VCC = 4.5 V |
VI = 0 |
II = 64 mA |
SN54CBT3383 |
|
5 |
9.2 |
Ω |
SN74CBT3383 |
|
5 |
7 |
II = 30 mA |
SN74CBT3383 |
|
5 |
7 |
VI = 2.4 V, II = 15 mA |
SN54CBT3383 |
|
10 |
17 |
SN74CBT3383 |
|
10 |
15 |
(1) Typical values are at VCC = 5 V, TA = 25°C.
(2) This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
(3) Measured by the voltage drop between the A and B terminals at the indicated current through the switch. On-state resistance is determined by the lowest voltage of the two (A or B) terminals.
6.6 Switching Characteristics
over recommended ranges of supply voltage and operating free-air temperature range, CL = 50 pF (unless otherwise noted) (see Figure 2)
PARAMETER |
FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
MIN |
MAX |
UNIT |
tpd(1) |
A or B |
B or A |
SN54CBT3383 |
|
1.5 |
ns |
SN74CBT3383 |
|
0.25 |
tpd |
BX |
A or B |
SN54CBT3383 |
1 |
10.2 |
ns |
SN74CBT3383 |
1 |
9.2 |
ten |
BE |
A or B |
SN54CBT3383 |
1 |
10.8 |
ns |
SN74CBT3383 |
1 |
8.6 |
tdis |
BE |
A or B |
SN54CBT3383 |
1 |
8.2 |
ns |
SN74CBT3383 |
1 |
7.5 |
(1) The propagation delay is the calculated RC time constant of the typical on-state resistance of the switch and the specified load capacitance, when driven by an ideal voltage source (zero output impedance).
6.7 Typical Characteristics
Figure 1. ON-Resistance (RON) for II = 64 mA Across VI