JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 1.7 | 1.8 | 1.9 | V | |
VREF | Reference supply voltage | 0.49 × VDD | 0.5 × VDD | 0.51 × VDD | V | |
VBIAS | BIAS supply voltage | 0 | 0.3 × VDD | VDD | V | |
VIH | High-level control input voltage | S | VREF + 250 mV | V | ||
EN, TX, DQS_EN | 0.65 × VDD | |||||
VIL | Low-level control input voltage | S | VREF – 250 mV | V | ||
EN, TX, DQS_EN | 0.35 × VDD | |||||
VI/O | Data input/output voltage | 0 | VDD | V | ||
TA | Operating free-air temperature | 0 | 85 | °C |