JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
0D0 | A4 | I/O | D0 port0 |
0D1 | B7 | I/O | D1 port0 |
0D2 | A10 | I/O | D2 port0 |
0D3 | C10 | I/O | D3 port0 |
0D4 | F11 | I/O | D4 port0 |
0D5 | J11 | I/O | D5 port0 |
0D6 | K9 | I/O | D6 port0 |
0D7 | K6 | I/O | D7 port0 |
0D8 | K4 | I/O | D8 port0 |
0D9 | K1 | I/O | D9 port0 |
0D10 | G1 | I/O | D10 port0 |
1D0 | A5 | I/O | D0 port1 |
1D1 | A7 | I/O | D1 port1 |
1D2 | A11 | I/O | D2 port1 |
1D3 | D11 | I/O | D3 port1 |
1D4 | G11 | I/O | D4 port1 |
1D5 | J10 | I/O | D5 port1 |
1D6 | L9 | I/O | D6 port1 |
1D7 | L6 | I/O | D7 port1 |
1D8 | L3 | I/O | D8 port1 |
1D9 | J1 | I/O | D9 port1 |
1D10 | F1 | I/O | D10 port1 |
2D0 | A6 | I/O | D0 port2 |
2D1 | A8 | I/O | D1 port2 |
2D2 | B11 | I/O | D2 port2 |
2D3 | E10 | I/O | D3 port2 |
2D4 | H10 | I/O | D4 port2 |
2D5 | K11 | I/O | D5 port2 |
2D6 | L8 | I/O | D6 port2 |
2D7 | L5 | I/O | D7 port2 |
2D8 | L2 | I/O | D8 port2 |
2D9 | H2 | I/O | D9 port2 |
2D10 | E1 | I/O | D10 port2 |
3D0 | B6 | I/O | D0 port3 |
3D1 | A9 | I/O | D1 port3 |
3D2 | C11 | I/O | D2 port3 |
3D3 | E11 | I/O | D3 port3 |
3D4 | H11 | I/O | D4 port3 |
3D5 | L11 | I/O | D5 port3 |
3D6 | L7 | I/O | D6 port3 |
3D7 | L4 | I/O | D7 port3 |
3D8 | L1 | I/O | D8 port3 |
3D9 | H1 | I/O | D9 port3 |
3D10 | E2 | I/O | D10 port3 |
DQS_EN | A2 | I | D10 port output voltage control |
ENn | C2 | I | Active low enable input |
GND | B4, B9, F10, K7, K2, G2, D2 |
P | Ground |
H0 | B5 | I/O | H port0 |
H1 | B8 | I/O | H port1 |
H2 | B10 | I/O | H port2 |
H3 | D10 | I/O | H port3 |
H4 | G10 | I/O | H port4 |
H5 | K10 | I/O | H port5 |
H6 | K8 | I/O | H port6 |
H7 | K5 | I/O | H port7 |
H8 | K3 | I/O | H port8 |
H9 | J2 | I/O | H port9 |
H10 | F2 | I/O | H port10 |
S0 | B2 | I | Select input control |
S1 | A1 | I | Select input control |
TC | B1 | I | Termination control input |
VBIAS | D1 | P | Bias voltage |
VDD | A3, B3, L10 | P | Power supply |
VREF | C1 | P | Reference voltage |