JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK(2) | Control inputs(3) | VDD = 1.7 V, IIN = –18 mA | –1.8 | V | |||
VBIAS_DQS | D10 | VDD = 1.7 V, DQS_EN = VDD | 1.1 | 1.275 | V | ||
VOH | D10 | VDD = 1.7 V, DQS_EN = VDD, EN = VDD, IO = 100 µA | 1.6 | 1.8 | V | ||
IIN | Control inputs(3) | VDD = 1.9 V, VIN = VDD or GND | ±1 | µA | |||
IOZ(4) | VDD = 1.9 V, VO = 0 to 1.9 V, VI = 0, Switch OFF, VBIAS open | ±10 | µA | ||||
ICC | VDD = 1.9 V, TC = GND, EN = GND, II/O = 0, S0 or S1 input switching at 50% duty cycles, Data I/O are open | 0.7 | 2.5 | mA | |||
EN = VDD | 500 | µA | |||||
ICCD | VDD = 1.9 V, TC = GND, EN = GND, II/O = 0, S0 or S1 input switching at 50% duty cycle, Data I/O are open | 0.5 | mA/ MHz(5) | ||||
Cin | S port | VDD = 1.9 V, TC = GND, EN = GND, VIN = VREF ± 250 mV | 2.5 | 3.5 | pF | ||
EN, TC, DQS_EN inputs | VDD = 1.9 V, VIN = 0 or 1.9 V | 2.5 | |||||
Cio(OFF) | H port | VI/O = 0.5 × VDD ± 0.4 V, Switch OFF, VBIAS open | 2.5 | pF | |||
Cio(ON) | VI/O = 0.5 × VDD ± 0.4 V, Switch ON, VBIAS = GND | 4.6 | pF | ||||
ron(6) | VDD = 1.7 V, VI = 0.5 × VDD ± 0.5 V, IO = 10 mA | 6 | 10 | 17 | Ω | ||
Δron(flat)(7) | VDD = 1.7 V, DQS_EN = VDD, IO = 10 mA | VI = 0.5 VDD ± 0.25 V | 1.5 | 3 | Ω | ||
VI = 0.5 VDD ± 0.5 V | 2.5 | 5 | |||||
rterm | S port | VDD = 1.7 V | 110 | 160 | 210 | Ω | |
rpulldown | D0–D10 | VDD = 1.7 V | DQS_EN = GND | 280 | 400 | 520 | Ω |
D10 | DQS_EN = VDD, EN = GND | 1600 | 2300 | 3000 | |||
rpullup | D10 | VDD = 1.7 V, DQS_EN = VDD, EN = GND | 700 | 1000 | 1300 | Ω |