JAJSFC1C April 2005 – September 2021 SN74CBTU4411
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fmax | D or H port | 400 | MHz | ||||
S port(1) | 84 | ||||||
tpd | From D or H (input) to D or H (output) | 297 | ps | ||||
ten(tPZL, tPZH)(2) | From S (input) to D (output) | 750 | 2100 | ps | |||
tdis(tPLZ, tPHZ)(2) | From S (input) to D (output) | 750 | 2100 | ps | |||
tosk | 85 | ps | |||||
tesk | 40 | ps | |||||
tstart(3) | 20 | µs |