VGREF = 5 V ± 0.5 V, GND = 0 V, TA = –40°C to +85°C
(see Figure 9-1)PARAMETER | MIN | TYP | MAX | UNIT |
---|
tPD | Propagation delay(1) | | | 250 | ps |
(1) This parameter is warranted but not production tested. The propagation delay is based on the RC time constant of the typical ON-state resistance of the switch and a load capacitance of 50 pF, when driven by a voltage source with zero output impedance.