The SN74GTL2014 is a 4-channel translator to interface between 3.3-V LVTTL chip set I/O and Xeon processor GTL–/GTL/GTL+ I/O.
The SN74GTL2014 integrates ESD protection cells on all terminals and is available in a TSSOP package (5.0 mm × 4.4 mm). The device is characterized over the free air temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74GTL2014 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from * Revision (February 2014) to A Revision
PIN | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
A0 | 13 | LVTTL data input/output |
A01 | 12 | |
A02 | 10 | |
A03 | 9 | |
B0 | 2 | GTL data input/output |
B01 | 3 | |
B02 | 5 | |
B03 | 6 | |
DIR | 1 | Direction control input (LVTTL) |
GND | 7 | Ground |
8 | ||
11 | ||
VCC | 14 | Supply voltage |
VREF | 4 | GTL reference voltage |