JAJSR18 August 2023 SN74HC165B-EP
PRODUCTION DATA
| PARAMETER | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | IOH = –20 µA | 2 V to 6 V | VCC – 0.1 | V | ||
| IOH = –4 mA | 4.5 V | 3.7 | 4.3 | |||
| IOH = –5.2 mA | 6 V | 5.2 | 5.8 | |||
| VOL | IOL = 20 µA | 2 V to 6 V | 0.1 | V | ||
| IOL = 4 mA | 4.5 V | 0.17 | 0.4 | |||
| IOL = 5.2 mA | 6 V | 0.15 | 0.4 | |||
| II | VI = VCC or GND | 6 V | ±0.1 | ±1 | µA | |
| ICC | VI = VCC or GND, IO = 0 | 6 V | 160 | µA | ||
| Ci | VI = VCC or GND | 2 V to 6 V | 3 | 10 | pF | |