JAJSGT1K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 7 | V | |
II | Control-input diode current | VI < 0 or VI > VCC | ±20 | mA | |
II | I/O port diode current | VI < 0 or VI/O > VCC | ±20 | mA | |
On-state switch current | VI/O = 0 to VCC | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –60 | 150 | °C |